Plain Wood Kagetsu Handle

Plain Wood Kagetsu Handle

Plain Wood Kagetsu Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-10-100
W-10-130
W-10-800
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Size
(mm)
6 Day(s) or more 70100
6 Day(s) or more 90135
6 Day(s) or more 8080

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category U Shaped U Shape Straight
Main Body Material Wood Additional Function No Handle Cross Sectional Shape Round Shape
Finish Lamination layer material

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)