• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plain Wood Arch Handle

Plain Wood Arch Handle

Plain Wood Arch Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-42-100
W-42-120
W-42-800
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Size
(mm)
6 Day(s) or more 78100
6 Day(s) or more 95120
6 Day(s) or more 6580

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category Arch Shape Main Body Material Wood
Additional Function No Handle Cross Sectional Shape Round Shape Finish Lamination layer material

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)