• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

IKOMA, IZUMO, MIKADO, On A River, ASUKA Handle

IKOMA, IZUMO, MIKADO, On A River, ASUKA Handle

IKOMA, IZUMO, MIKADO, On A River, ASUKA Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-15-100
W-15-120
W-15-150
W-15-800
W-115-100
W-115-120
W-115-150
W-115-800
W-300-100
W-300-120
W-300-150
W-300-180
W-300-800
W-316-100
W-316-120
W-954-100
W-954-120
W-954-150
W-954-800
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Handle Cross Sectional Shape Size
(mm)
Finish
6 Day(s) or more 78[Others] Flat Type100Lamination layer material
6 Day(s) or more 97[Others] Flat Type120Lamination layer material
6 Day(s) or more 120[Others] Flat Type150Lamination layer material
6 Day(s) or more 65[Others] Flat Type80Lamination layer material
6 Day(s) or more 78[Square Shape] Square shape100Lamination layer material
6 Day(s) or more 97[Square Shape] Square shape120Lamination layer material
6 Day(s) or more 120[Square Shape] Square shape150Lamination layer material
6 Day(s) or more 65[Square Shape] Square shape80Lamination layer material
6 Day(s) or more 78[Square Shape] Square shape100Lamination layer material
6 Day(s) or more 97[Square Shape] Square shape120Lamination layer material
6 Day(s) or more 120[Square Shape] Square shape150Lamination layer material
6 Day(s) or more 150[Square Shape] Square shape180Lamination layer material
6 Day(s) or more 65[Square Shape] Square shape80Lamination layer material
6 Day(s) or more 78[Square Shape] Square shape100Natural tree
6 Day(s) or more 97[Square Shape] Square shape120Natural tree
6 Day(s) or more 78[Square Shape] Square shape100Natural tree
6 Day(s) or more 97[Square Shape] Square shape120Natural tree
6 Day(s) or more 120[Square Shape] Square shape15Natural tree
6 Day(s) or more 65[Square Shape] Square shape080Natural tree

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category Arch Shape Main Body Material Wood
Additional Function No

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)