Aluminum Grip Bar Surface Installation Type

Aluminum Grip Bar Surface Installation Type

Aluminum Grip Bar Surface Installation Type

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A-700-370

 
Part Number
A-700-370
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category U Shaped U Shape Straight
Pitch P(mm) 308 Main Body Material Aluminum Additional Function No
Handle Cross Sectional Shape Square shape Finish Buff polishing

Please check the type/dimensions/specifications of the part A-700-370 in the Aluminum Grip Bar Surface Installation Type series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)