Cowan Handle

Cowan Handle

Cowan Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D-450-12O
D-450-12X
D-450-16O
D-450-16X
D-450-19O
D-450-19X
D-450-22O
D-450-22X
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Size
(mm)
Finish
6 Day(s) or more 96120Satin nickel
6 Day(s) or more 96120Black frosted
6 Day(s) or more 128160Satin nickel
6 Day(s) or more 128160Black frosted
6 Day(s) or more 160190Satin nickel
6 Day(s) or more 160190Black frosted
6 Day(s) or more 192220Satin nickel
6 Day(s) or more 192220Black frosted

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category U Shaped U Shape Straight
Main Body Material Zinc Die-Casting Additional Function No Handle Cross Sectional Shape Square shape

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)