Matching Handle

Matching Handle

Matching Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A-230-120
A-230-190
A-230-250
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Size
(mm)
6 Day(s) or more 128150
6 Day(s) or more 192210
6 Day(s) or more 256280

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category U Shaped U Shape Assembly shape
Main Body Material Aluminum Additional Function No Handle Cross Sectional Shape Others
Finish Chrome + anodized silver

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)