H1350 Handle

H1350 Handle

H1350 Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D-182-24S
D-182-24U
Part NumberVolume DiscountDays to ShipFinish
6 Day(s) or more White
6 Day(s) or more Black

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category Arch Shape Pitch P(mm) 192
Main Body Material Zinc Die-Casting Additional Function No Handle Cross Sectional Shape Square shape
Size(mm) 244

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)