Flat Handle

Flat Handle

Flat Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D-181-10O
D-181-13O
D-181-17O
D-181-103
D-181-109
D-181-133
D-181-139
D-181-179
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Size
(mm)
Finish
6 Day(s) or more 96100Satin nickel
6 Day(s) or more 128135Satin nickel
6 Day(s) or more 160170Satin nickel
6 Day(s) or more 96100WB
6 Day(s) or more 96100Chromium
6 Day(s) or more 128135WB
6 Day(s) or more 128135Chromium
6 Day(s) or more 160170Chromium

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category U Shaped U Shape Straight
Main Body Material Zinc Die-Casting Additional Function No Handle Cross Sectional Shape Square shape

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)