Case Sliding Door Hook Indicator/Partition (A-210MA51X)

Case Sliding Door Hook Indicator/Partition A-210MA51X

Hook is operated by rotating a thumb turn so operation is simple.
In emergencies, can be unlocked from outside the room using a coin etc.

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A-210MA51X

 
Part Number
A-210MA51X
Part NumberVolume DiscountDays to ShipSpecifications
6 Day(s) or more Partition lock

Loading...

  1. 1

Basic Information

Types Lock Material Stainless steel Finish Black
Size(mm) 51

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)