(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[in-stock item] Pen Cylinder PBR Series

[in-stock item] Pen Cylinder PBR Series

Meets JIS standards.
This miniature cylinder has a compact structure and is light-weight.
The piston rod guide has high accuracy; no addition of lubricant is required for the guide bearing.
The rod cover comes with mounting holes, enabling direct mounting and eliminating the need for attaching accessory parts.
Supports use in a general corrosive environment, because the piston rod and tube are made of stainless steel.
Supports use in high frequency work environments because of a small external shape and rapid response.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PBR-8X50-S-U
PBR-8X100-S-U
PBR-8X150-S-U
PBR-10X200-S-U
PBR-12X100-U
PBR-16X60-S-U
PBR-16X300-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Magnet Head cover

SGD 21.72

1 Piece(s) 7 Day(s) or more 850AvailableRadial P port type

SGD 24.50

1 Piece(s) 7 Day(s) or more 8100AvailableRadial P port type

SGD 27.23

1 Piece(s) 7 Day(s) or more 8150AvailableRadial P port type

SGD 31.08

1 Piece(s) 7 Day(s) or more 10200AvailableRadial P port type

SGD 26.05

1 Piece(s) 7 Day(s) or more 12100NARadial P port type

SGD 28.13

1 Piece(s) 7 Day(s) or more 1660AvailableRadial P port type

SGD 39.05

1 Piece(s) 7 Day(s) or more 16300NAAxial P port type

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::70
End Locking No Valves No Operating Pressure(MPa) 0.1::0.7
Pneumatic Fitting Diameter M5 × 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)