(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

316L Suspended Airtight Container With PTFE Packing (Clip Type) [CTB-PTFE-316L]

316L Suspended Airtight Container With PTFE Packing (Clip Type) [CTB-PTFE-316L]

Click this image to zoom it.

Move the mouse over the image to zoom

Made of SUS316L, with excellent corrosion resistance. Container resistant to solvents.

· Stainless steel container with excellent chemical resistance that can store solvents that degrade rubber packing.
· PTFE packing is easy to clean as it doesn't become dirty easily and any dirt can easily be washed off.
· Container made of SUS316L, with excellent corrosion, pitting and intergranular corrosion resistance.
Airtight container that prevents contents from spattering while transporting and includes a hanging handle convenient for carrying.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CTB-PTFE-24-316L
CTB-PTFE-30-316L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Container Height
(mm)
JAN code

SGD 431.35

1 Piece(s) 9 Day(s) or more 10102402404589691011084

SGD 546.27

1 Piece(s) 9 Day(s) or more 10203003004589691011091

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Gasket material PTFE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)