(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tapered Suspended Airtight Container (Band Type) [TP-CTLB]

Tapered Suspended Airtight Container (Band Type) [TP-CTLB]

Click this image to zoom it.

Move the mouse over the image to zoom

· Includes a hanging handle for carrying.
· Handy airtight container for the temporary storage or transportation of powders and liquids, etc.
· Space-saving airtight container that can be stacked when empty.
· The lid is fixed and made airtight with a lever band and packing.
· Approximately 8.6% lighter than straight containers on average.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TP-CTLB-24
TP-CTLB-27
TP-CTLB-30
TP-CTLB-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
I.D. D1
(mm)
Inner Height
(mm)
JAN code

SGD 258.59

1 Piece(s) 9 Day(s) or more 10102402302444582136047587

SGD 283.10

1 Piece(s) 9 Day(s) or more 10152702602794582136047594

SGD 302.46

1 Piece(s) 9 Day(s) or more 10203002893044582136047600

SGD 380.00

1 Piece(s) 9 Day(s) or more 10253303183364582136047617

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Gasket material Silicone rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)