(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Jacket Type Pressurizing Container And Pressure Feed Unit [PCN-J-UT]

Jacket Type Pressurizing Container And Pressure Feed Unit [PCN-J-UT]

Click this image to zoom it.

Move the mouse over the image to zoom

Comes with all the parts necessary for pressure feeding.

· Comes with the pressure container and peripheral equipment necessary for pressure feeding.
· Upper discharge pressure feeding can be done with this one unit.
· Lid and clamp are lightweight and simple to handle.
· Pressure feeding is possible while adjusting the temperature.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PCN-J-20-UT

 
Part Number
PCN-J-20-UT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5,245.02

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pressure Tanks Capacity Scope Section (Lower Limit)(ℓ) 1 / 5 / 10 / 15 / 20 Capacity Scope Section (Upper Limit)(ℓ) 20 / 30 / 40 / 50 / 60 / 70 / 80 / 90 / 100 / 150 / 200 / 250 / 300
Tank Capacity(ℓ) 20 Max. Operating Pressure(MPa) 0.4 Agitators None
Exit Shape None Body Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)