(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shim for Base (2 Slots) FW Series

Shim for Base (2 Slots) FW Series

Compatible with your preferred size. 1 plate or more can be made.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FWF130-100-20-30-80-70-0.1
FWF130-100-20-30-80-70-0.3
FWF130-100-20-30-80-70-0.5
FWF130-100-20-30-80-70-1
FWF130-100-20-30-80-70-2
FWF200-100-20-65-80-70-0.1
FWF200-100-20-65-80-70-0.3
FWF200-100-20-65-80-70-0.5
FWF200-100-20-65-80-70-1
FWF200-100-20-65-80-70-2
FWS-50-13-5-9-6.5-32-0.2
FWS-56-12-5.5-6-6-44-0.1
FWS-65-15-6-8-7.5-20-0.05
FWS-65-15-6-8-7.5-20-0.1
FWS-65-15-6-8-7.5-20-0.2
FWS-65-15-6-8-7.5-20-0.5
FWS-65-15-6-8-7.5-20-1.0
FWS-280-38-9-20-15-240-5.0
FWY-70-20-7-20-10-30-1.0
FWY-70-20-7-20-10-30-1.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Plate Thickness T
(mm)
Width
(mm)
Height H
(mm)
Groove width G
(mm)
Slot Depth b
(mm)
Slot Position X
(mm)
Slot Pitch P
(mm)

SGD 14.62

1 Piece(s) 10 Day(s) or more 10Iron0.113010020803070

SGD 14.62

1 Piece(s) 10 Day(s) or more 10Iron0.313010020803070

SGD 14.62

1 Piece(s) 10 Day(s) or more 10Iron0.513010020803070

SGD 17.43

1 Piece(s) 10 Day(s) or more 10Iron113010020803070

SGD 21.36

1 Piece(s) 10 Day(s) or more 10Iron213010020803070

SGD 14.62

1 Piece(s) 10 Day(s) or more 10Iron0.120010020806570

SGD 14.62

1 Piece(s) 10 Day(s) or more 10Iron0.320010020806570

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Iron0.520010020806570

SGD 20.66

1 Piece(s) 10 Day(s) or more 10Iron120010020806570

SGD 21.36

1 Piece(s) 10 Day(s) or more 10Iron220010020806570

SGD 13.64

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.2501356.5932

SGD 15.04

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.156125.56644

SGD 15.34

1 Piece(s) 7 Day(s) or more 10Stainless Steel0.05651567.5820

SGD 13.18

1 Piece(s) 7 Day(s) or more 10Stainless Steel0.1651567.5820

SGD 13.18

1 Piece(s) 7 Day(s) or more 10Stainless Steel0.2651567.5820

SGD 13.18

1 Piece(s) 7 Day(s) or more 10Stainless Steel0.5651567.5820

SGD 18.23

1 Piece(s) 7 Day(s) or more 10Stainless Steel1651567.5820

SGD 36.82

1 Piece(s) 11 Day(s) or more 10Stainless Steel5.02803891520240

SGD 23.33

1 Piece(s) 10 Day(s) or more 10Hardened Steel170207102030

SGD 26.28

1 Piece(s) 10 Day(s) or more 10Hardened Steel1.270207102030

Loading...

  1. 1

Basic Information

Sales Unit Sheets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)