(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shim for Base (2 Holes) FD Series

Shim for Base (2 Holes) FD Series

Compatible with your preferred size. 1 plate or more can be made.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FDS-48-22-15-11.5-11-25-0.1
FDS-48-22-15-11.5-11-25-0.2
FDS-48-22-15-11.5-11-25-0.5
FDS-56-12-5.5-6-6-44-0.1
FDS-60-60-12-20-30-20-0.05
FDS-60-60-12-20-30-20-0.2
FDS-60-60-12-20-30-20-0.3
FDS-60-60-12-20-30-20-0.4
FDS-60-60-12-20-30-20-0.5
FDS-80-50-15-15-25-50-0.4
FDS-80-50-15-15-25-50-0.5
FDS-80-50-15-15-25-50-0.25
FDS-100-80-11-20-40-60-0.05
FDS-100-80-11-20-40-60-0.1
FDS-100-80-11-20-40-60-0.2
FDS-100-80-11-20-40-60-0.3
FDS-100-80-11-20-40-60-0.4
FDS-100-80-11-20-40-60-0.5
FDS-100-80-11-20-40-60-0.15
FDS-100-80-11-20-40-60-0.25
FDS-100-80-11-20-40-60-0.35
FDS-130-60-12-20-30-90-0.05
FDS-130-60-12-20-30-90-0.3
FDS-130-60-12-20-30-90-0.4
FDS-200-75-12-25-37.5-150-1.0
FDS-230-170-12-20-85-190-0.05
FDS-230-170-12-20-85-190-0.2
FDS-230-170-12-20-85-190-0.3
FDS-250-150-12-20-75-210-0.05
FDS-250-150-12-20-75-210-0.1
FDS-250-150-12-20-75-210-0.2
FDS-250-150-12-20-75-210-0.5
FDS-300-150-15-20-75-260-0.05
FDS-300-150-15-20-75-260-0.1
FDY-48-23-7-7-15-34-2.0
FDY-80-33-7-7-16.5-66-2.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Plate Thickness T
(mm)
Width
(mm)
Height H
(mm)
Hole Size D
(φ)
Hole Position X
(mm)
Hole Depth Y
(mm)
Hole Pitch P
(mm)

SGD 13.64

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.148221511.51125

SGD 13.64

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.248221511.51125

SGD 13.64

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.548221511.51125

SGD 15.04

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.156125.56644

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.05606012203020

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.2606012203020

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.3606012203020

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.4606012203020

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.5606012203020

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.4805015152550

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.5805015152550

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.25805015152550

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.051008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.11008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.21008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.31008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.41008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.51008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.151008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.251008011204060

SGD 17.15

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.351008011204060

SGD 20.66

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.051306012203090

SGD 20.66

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.31306012203090

SGD 20.66

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.41306012203090

SGD 24.17

1 Piece(s) 10 Day(s) or more 10Stainless Steel120075122537.5150

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.05230170122085190

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.2230170122085190

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.3230170122085190

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.05250150122075210

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.1250150122075210

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.2250150122075210

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.5250150122075210

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.05300150152075260

SGD 35.41

1 Piece(s) 10 Day(s) or more 10Stainless Steel0.1300150152075260

SGD 21.36

1 Piece(s) 10 Day(s) or more 10Hardened Steel24823771534

SGD 23.47

1 Piece(s) 10 Day(s) or more 10Hardened Steel280337716.566

Loading...

  1. 1

Basic Information

Sales Unit Sheets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)