(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shim for Base (1 Slot) Laminated Type FUL Series

Shim for Base (1 Slot) Laminated Type FUL Series

Compatible with your preferred size. 1 plate or more can be made.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FULA-50-80-21-25-25-1.0
FULS-29-18-8.5-14.5-8-1.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Width
(mm)
Height H
(mm)
Groove width G
(mm)
Slot Depth b
(mm)
Slot Position X
(mm)

SGD 31.26

1 Piece(s) 10 Day(s) or more 10Aluminum5080212525

SGD 46.65

1 Piece(s) 10 Day(s) or more 10Stainless Steel29188.5814.5

Loading...

  1. 1

Basic Information

Plate Thickness T(mm) 1 Sales Unit Sheets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)