Stainless Steel Round Bar Handle Nut

Stainless Steel Round Bar Handle Nut

[Features]
· All-stainless steel construction with excellent corrosion resistance.
· Can be used as a handle for proximity to water or handle for various types of boxes or furniture made of steel
· Nut type

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.

Part Number
SH-TOF20-M2.6
SH-TOF37-M2.6
SH-TOF40-M4
SH-TOF55-M2.6
SH-TOF60-M4
SH-TOF68-M5
SH-TOF72-M2.6
SH-TOF80-M5
SH-TOF90-M2.6
SH-TOF100L-M5
SH-TOF100M-M5
SH-TOF100S-M5
SH-TOF110-M6
SH-TOF120-M6
SH-TOF150-M8
SH-TOF188-M8
SH-TOF238-M8
SH-TOF288-M8
Part NumberVolume DiscountDays to ShipPitch B
(mm)
Height C
(mm)
Grip Thickness A
(mm)
4 Day(s) or more 20224
6 Day(s) or more 37.5224
6 Day(s) or more 40236
6 Day(s) or more 55224
6 Day(s) or more 60236
4 Day(s) or more 68307
6 Day(s) or more 72.5224
4 Day(s) or more 80308
4 Day(s) or more 90224
6 Day(s) or more 100509
4 Day(s) or more 100408
6 Day(s) or more 100309
6 Day(s) or more 1104010
6 Day(s) or more 1204010
6 Day(s) or more 1505012
3 Day(s) or more 1885012
6 Day(s) or more 2385012
6 Day(s) or more 2885012

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U Shape Straight
Main Body Material SUS304 Additional Function No Main Body, Surface Treatment Mirror Surface
Mounting Method Female Thread Handle Cross Sectional Shape Round shape

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)