• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ferrochrome Knurled Screw Stepped

Ferrochrome Knurled Screw Stepped

[Features]
· This is a stepped knurled screw.
· Knurled processing makes it hard to slip and enables tightening quickly.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.

Part Number
SH-NTT10-M4X10
SH-NTT10-M4X16
SH-NTT10-M5X10
SH-NTT10-M5X16
SH-NTT10-M5X20
SH-NTT10-M6X16
SH-NTT10-M6X20
SH-NTT10-M6X25
SH-NTT10-M6X30
SH-NTT10-M8X20
SH-NTT10-M8X25
SH-NTT10-M8X30
SH-NTT10-M10X25
SH-NTT10-M10X30
Part NumberVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mount Length Lm
(mm)
Main Body, Outer Dia. D
(Ø)
6 Day(s) or more M41016
6 Day(s) or more M41616
6 Day(s) or more M51020
6 Day(s) or more M51620
6 Day(s) or more M52020
6 Day(s) or more M61624
6 Day(s) or more M62024
6 Day(s) or more M62524
6 Day(s) or more M63024
6 Day(s) or more M82030
6 Day(s) or more M82530
6 Day(s) or more M83030
6 Day(s) or more M102536
6 Day(s) or more M103036

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Mounting Section Type Threaded (Stepped) Round Shape, Type Cylindrical Shape
Side Machined Knurling Additional Function Not Provided Threaded End Machining None
Main Body Material Steel Main Body, Surface Treatment Chrome Plating Mounting Section, Material Steel
Mounting Section, Surface Treatment Chrome Plating

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)