Ferrochrome Knurled Nut Stepped

Ferrochrome Knurled Nut Stepped

[Features]
· Stepped knurled nut.
· Based on knurling, does not readily slip so can be tightened quickly.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.

Part Number
SH-NTT20-M4
SH-NTT20-M5
SH-NTT20-M6
SH-NTT20-M8
SH-NTT20-M10
Part NumberVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
6 Day(s) or more M416
4 Day(s) or more M520
6 Day(s) or more M624
6 Day(s) or more M830
6 Day(s) or more M1036

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Mounting Section Type Tapped (Stepped) Round Shape, Type Cylindrical Shape
Side Machined Knurling Additional Function Not Provided Tapped, Round Hole Machining Through
Set Screw Flat Machining None Main Body Material Steel Main Body, Surface Treatment Chrome Plating
Mounting Section, Material Steel Mounting Section, Surface Treatment Chrome Plating

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)