(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dove All Anchor C Type【15-50 Pieces Per Package】

Dove All Anchor C Type

An all-anchor that can be easily installed by simply driving in the core rod.
[Features]
・ For concrete / core rod driving type.
・ You can see the completion of construction at a glance and manage construction.
・ Construction can be done directly from the top of the attachment.
・ The diameter of the main body and the nominal thread size are the same.
[Applications]
・ Handrail installation / fence strut fixing / bracket fixing / equipment machine base mounting / rack fixing, etc.
・ Hardware installation / chair installation / vending machine installation / piping installation / air conditioner installation, etc.

Part Number

Configured Part Number is shown.

Part Number
54-001
54-004
54-006
54-009
54-010
54-012
54-013
54-014
54-015
54-017
54-018
54-020
54-021
54-022
54-025
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 41.67

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 46.24

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 66.83

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 58.11

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 53.12

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 87.20

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 103.43

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 124.85

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 148.77

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 57.31

30 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 53.71

30 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 75.78

30 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 87.64

30 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 115.71

30 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 67.68

15 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)