(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Jack-Point Pan Head Screw, For Thin Sheet【500 Pieces Per Package】

Mini Jack-Point Pan Head Screw, For Thin Sheet

[Mount Hole Shape] Cross-head
[Material] Steel
[Surface Treatment] Trivalent chromate
[Nominal Thread (M)] 4
[Length L (mm)] 13
[Detailed Shape] Pan head
[Sales Unit] Box/package

Part Number

Configured Part Number is shown.

540-454

Part Number
540-454
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 57.83

500 Pieces Per Package

1 Pack(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 13 Detailed Shape Pan Head
Mounting Hole Shape Cross Recessed Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent Chromate Thread Type Drill Screw Tip Shape Other Special Shapes
Additional Shape Standard Sales Unit Box / Package Application Standard

Please check the type/dimensions/specifications of the part 540-454 in the Mini Jack-Point Pan Head Screw, For Thin Sheet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)