(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Self-Drilling Screw Pan (Steel / Bright Chromate, Cross-Head)【50 Pieces Per Package】

Self-Drilling Screw Pan (Steel / Bright Chromate, Cross-Head)

[Mounting hole shape]Cross-head
[Material]Stainless steel
[Surface treatment]None
[Nominal thread size (M)]5
[Length L (mm)]16 to 35
[Detailed shape]Ultra-low head
[Unit of purchase] Box/pack

(i)Caution

  • The product images are representative images.

Part Number

Configured Part Number is shown.

Part Number
547-132
547-133
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L (mm)

SGD 18.25

50 Pieces Per Package

1 Pack(s) 11 Day(s) 19

SGD 19.98

50 Pieces Per Package

1 Pack(s) 18 Day(s) 25

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Ultra Low Head Mounting Hole Shape Cross Recessed
Basic Shape Standard (Round) Material Stainless Surface Treatment N/A
Thread Type Drill Screw Tip Shape Other Special Shapes Additional Shape Standard
Sales Unit Box / Package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)