(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin Screw HP Series【45-85 Pieces Per Package】

Thin Screw HP Series

Nails for temporary fixing when gluing boards. After completely fixed with adhesive, the head part can be knocked off to fully tighten the screw. Material: steel; surface treatment: bright chromate plating

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-491
HP-492
HP-493
HP-494
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 12.51

85 Pieces Per Package

1 Pack(s) 14 Day(s) 22F-224935646704912

SGD 12.51

75 Pieces Per Package

1 Pack(s) 14 Day(s) 36F-364935646704929

SGD 12.51

55 Pieces Per Package

1 Pack(s) 14 Day(s) 45F-454935646704936

SGD 12.51

45 Pieces Per Package

1 Pack(s) 14 Day(s) 50F-504935646704943

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment UniChrome Plating
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)