(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rack Support Screw【1,700 Pieces Per Package】

Rack Support Screw

Bright chromate, board screw; Length: 32; material: steel; surface treatment: right chromate plating; unit of purchase: box/pack; size: 16 × 32

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

50-254

Part Number
50-254
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 23.22

1,700 Pieces Per Package

1 Pack(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nails Length 32 Material Steel
Surface Treatment UniChrome Plating Sales Unit Box / Package Size 16 × 32
JAN code 4903768303252

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)