(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floor Nail【38-260 Pieces Per Package】

Floor Nail

Floor nails.
[Features]
・ Nail used when applying floor material. Drive the head with a punch

(i)Caution

  • These product images are representative images. See product standards for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HP-410
HP-411
HP-412
HP-413
HP-414
HP-415
HP-416
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 10.45

260 Pieces Per Package

1 Pack(s) 14 Day(s) 3815 × 384935646704103

SGD 10.00

220 Pieces Per Package

1 Pack(s) 14 Day(s) 3814 × 384935646704110

SGD 10.64

145 Pieces Per Package

1 Pack(s) 14 Day(s) 4514 × 454935646704127

SGD 9.20

130 Pieces Per Package

1 Pack(s) 14 Day(s) 5013 × 504935646704134

SGD 8.76

80 Pieces Per Package

1 Pack(s) 14 Day(s) 6512 × 654935646704141

SGD 8.72

56 Pieces Per Package

1 Pack(s) 14 Day(s) 7510 × 754935646704158

SGD 8.46

38 Pieces Per Package

1 Pack(s) 14 Day(s) 909 × 904935646704165

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment Chromate Plating
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)