(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Printed Board Nail【600 Pieces Per Package】

Printed Board Nail

Printed Board Nails [600 Pcs.] Used for fixing boards such as thin plates. ·Coated. · Material: steel

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-291
HP-292
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor JAN code

SGD 13.88

600 Pieces Per Package

1 Pack(s) 14 Day(s) White4935646702918

SGD 13.88

600 Pieces Per Package

1 Pack(s) 14 Day(s) Cream4935646702925

Loading...

  1. 1

Basic Information

Type Nails Length 30 Material Steel
Surface Treatment Paint / Coating Sales Unit Box / Package Size #17 × 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)