(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Wood Splitting Prevention Screw, Mini【20-60 Pieces Per Package】

Bronze Wood Splitting Prevention Screw, Mini

Plastic Hook, White

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
PF-001
PF-002
PF-003
PF-004
PF-005
PF-011
PF-012
PF-013
PF-014
PF-015
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 4.98

20 Pieces Per Package

1 Pack(s) 14 Day(s) 19194935646214312

SGD 5.53

20 Pieces Per Package

1 Pack(s) 14 Day(s) 21214935646214329

SGD 5.53

20 Pieces Per Package

1 Pack(s) 14 Day(s) 23234935646214336

SGD 5.90

20 Pieces Per Package

1 Pack(s) 14 Day(s) 25254935646214343

SGD 6.20

20 Pieces Per Package

1 Pack(s) 14 Day(s) 30304935646214350

SGD 12.63

60 Pieces Per Package

1 Pack(s) 14 Day(s) 19194935646214367

SGD 13.21

60 Pieces Per Package

1 Pack(s) 14 Day(s) 21214935646214374

SGD 13.21

60 Pieces Per Package

1 Pack(s) 14 Day(s) 23234935646214381

SGD 13.67

60 Pieces Per Package

1 Pack(s) 14 Day(s) 25254935646214398

SGD 14.18

60 Pieces Per Package

1 Pack(s) 14 Day(s) 30304935646214404

Loading...

  1. 1

Basic Information

Type Screw for Corrugated Plates Material Resin Sales Unit Box / Package
Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)