(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Deck Screw, Stainless Steel【100 Pieces Per Package】

Deck Screw, Stainless Steel

[Features]·Reduces thread breakage, head jumping, bit hole damage, and rusting.·Easy threading due to the special shape of the screw tip and middle part. Ribbed head that sinks deep into deck material is used

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
MDB6055
MDB6065
MDB6075
MDB6090
MDP6055
MDP6065
MDP6075
MDP6090
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Surface Treatment Size Color JAN code

SGD 97.20

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 55Bronze Plating6 × 55Bronze4903768537008

SGD 112.10

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 65Bronze Plating6 × 65Bronze4903768537015

SGD 127.00

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 75Bronze Plating6 × 75Bronze4903768537022

SGD 164.27

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 90Bronze Plating6 × 90Bronze4903768537039

SGD 89.75

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 55-6 × 55Base Material4903768537046

SGD 104.66

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 65-6 × 65Base Material4903768537053

SGD 117.06

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 75-6 × 75Base Material4903768537060

SGD 149.36

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 90-6 × 90Base Material4903768537077

Loading...

  1. 1

Basic Information

Type Other Wood Screws Material Stainless Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)