(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Fine Screw【18-60 Pieces Per Package】

Stainless Steel Fine Screw

Thin Stainless Steel Screw [18 to 60 Pcs.] Slightly thin carpentry screw. Installation with electric tools is possible.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-785
HP-786
HP-787
HP-788
HP-789
HP-790
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 10.11

60 Pieces Per Package

1 Pack(s) 14 Day(s) 35354935646707852

SGD 9.35

50 Pieces Per Package

1 Pack(s) 14 Day(s) 40404935646707869

SGD 9.20

45 Pieces Per Package

1 Pack(s) 14 Day(s) 45454935646707876

SGD 9.92

40 Pieces Per Package

1 Pack(s) 14 Day(s) 50504935646707883

SGD 8.76

25 Pieces Per Package

1 Pack(s) 14 Day(s) 65654935646707890

SGD 8.76

18 Pieces Per Package

1 Pack(s) 14 Day(s) 75754935646707906

Loading...

  1. 1

Basic Information

Type Wood Screws Material Stainless Mounting Hole Shape Cross Recessed
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)