(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw Nail, Round【87-3,440 Pieces Per Package】

Stainless Steel Screw Nail, Round

Stainless steel screw, round "87 to 3,440 pcs. included. Length: 13 to 100 mm, material: stainless steel

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
50-270
50-271
50-272
50-273
50-274
50-275
50-276
50-277
50-278
50-279
50-280
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 53.33

3,440 Pieces Per Package

1 Pack(s) 14 Day(s) 19#17 × 194935646382707

SGD 50.94

3,000 Pieces Per Package

1 Pack(s) 14 Day(s) 22#17 × 224935646382714

SGD 35.18

2,100 Pieces Per Package

1 Pack(s) 14 Day(s) 25#16 × 254935646382721

SGD 35.18

1,300 Pieces Per Package

1 Pack(s) 14 Day(s) 32#15 × 324935646382738

SGD 35.18

880 Pieces Per Package

1 Pack(s) 14 Day(s) 38#14 × 384935646382745

SGD 35.18

572 Pieces Per Package

1 Pack(s) 14 Day(s) 45#13 × 454935646382752

SGD 35.18

400 Pieces Per Package

1 Pack(s) 14 Day(s) 50#12 × 504935646382769

SGD 35.18

254 Pieces Per Package

1 Pack(s) 14 Day(s) 65#11 × 654935646382776

SGD 35.18

178 Pieces Per Package

1 Pack(s) 14 Day(s) 75#10 × 754935646382783

SGD 35.18

124 Pieces Per Package

1 Pack(s) 14 Day(s) 90#9 × 904935646382790

SGD 35.18

87 Pieces Per Package

1 Pack(s) 14 Day(s) 100#8 × 1004935646382806

Loading...

  1. 1

Basic Information

Type Nails Material Stainless Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)