(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Screw Nail, Round【400-2,200 Pieces Per Package】

Brass Screw Nail, Round

Brass screw nail, round, 1 pack "400 to 2,200 pcs.," length: 25 to 50 mm

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
50-401
50-402
50-403
50-404
50-405
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 67.89

2,200 Pieces Per Package

1 Pack(s) 11 Day(s) or more 25#16 × 254935646384015

SGD 66.69

1,500 Pieces Per Package

1 Pack(s) 11 Day(s) or more 32#15 × 324935646384022

SGD 65.05

950 Pieces Per Package

1 Pack(s) 14 Day(s) 38#14 × 384935646384039

SGD 64.54

550 Pieces Per Package

1 Pack(s) 14 Day(s) 45#13 × 454935646384046

SGD 64.08

400 Pieces Per Package

1 Pack(s) 14 Day(s) 50#12 × 504935646384053

Loading...

  1. 1

Basic Information

Type Nails Material Brass Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)