(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sealing Packing【100 Pieces Per Package】

Sealing Packing

Sealing Packing

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

PF-206

Part Number
PF-206
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 12.63

100 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Material Resin Sales Unit Box / Package
Size 20 × 6 Color Gray JAN code 4935646215005

Please check the type/dimensions/specifications of the part PF-206 in the Sealing Packing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)