(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SUS410 Coarse Thread Screw, Small Box【80-540 Pieces Per Package】

SUS410 Coarse Thread Screw, Small Box

Stainless steel carpentry screws with a coarse thread pitch that enables installation with relatively low torque.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
55-931
55-932
55-933
55-934
55-935
55-936
55-937
55-938
55-939
55-940
55-941
55-942
55-943
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 37.84

540 Pieces Per Package

1 Pack(s) 14 Day(s) 253.8 × 254935646559314

SGD 37.74

510 Pieces Per Package

1 Pack(s) 14 Day(s) 283.8 × 284935646559321

SGD 37.86

480 Pieces Per Package

1 Pack(s) 14 Day(s) 323.8 × 324935646559338

SGD 37.93

400 Pieces Per Package

1 Pack(s) 14 Day(s) 383.8 × 384935646559345

SGD 36.29

360 Pieces Per Package

1 Pack(s) 14 Day(s) 413.8 × 414935646559352

SGD 36.10

340 Pieces Per Package

1 Pack(s) 14 Day(s) 453.8 × 454935646559369

SGD 37.21

320 Pieces Per Package

1 Pack(s) 14 Day(s) 513.8 × 514935646559376

SGD 36.54

270 Pieces Per Package

1 Pack(s) 14 Day(s) 573.8 × 574935646559383

SGD 37.34

210 Pieces Per Package

1 Pack(s) 14 Day(s) 654.2 × 654935646559390

SGD 36.88

180 Pieces Per Package

1 Pack(s) 14 Day(s) 754.2 × 754935646559406

SGD 36.81

150 Pieces Per Package

1 Pack(s) 14 Day(s) 904.8 × 904935646559413

SGD 36.69

100 Pieces Per Package

1 Pack(s) 14 Day(s) 1004.8 × 1004935646559420

SGD 36.79

80 Pieces Per Package

1 Pack(s) 14 Day(s) 1254.8 × 1254935646559437

Loading...

  1. 1

Basic Information

Type Coarse Thread Material Stainless Mounting Hole Shape Cross Recessed
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)