(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ST Screw Nail, Round【24-860 Pieces Per Package】

ST Screw Nail, Round

A stainless steel screw nail (round head) with a threaded body, which is less likely to come off than normal nails.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-430
HP-431
HP-432
HP-433
HP-434
HP-435
HP-436
HP-437
HP-438
HP-439
HP-440
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 18.49

860 Pieces Per Package

1 Pack(s) 14 Day(s) 2217 × 224935646704301

SGD 18.49

860 Pieces Per Package

1 Pack(s) 14 Day(s) 1917 × 194935646704318

SGD 14.91

530 Pieces Per Package

1 Pack(s) 14 Day(s) 2516 × 254935646704325

SGD 14.91

320 Pieces Per Package

1 Pack(s) 14 Day(s) 3215 × 324935646704332

SGD 14.91

220 Pieces Per Package

1 Pack(s) 14 Day(s) 3814 × 384935646704349

SGD 14.91

135 Pieces Per Package

1 Pack(s) 14 Day(s) 4513 × 454935646704356

SGD 14.91

97 Pieces Per Package

1 Pack(s) 14 Day(s) 5012 × 504935646704363

SGD 14.91

63 Pieces Per Package

1 Pack(s) 14 Day(s) 6511 × 654935646704370

SGD 14.91

45 Pieces Per Package

1 Pack(s) 14 Day(s) 7510 × 754935646704387

SGD 14.91

31 Pieces Per Package

1 Pack(s) 14 Day(s) 909 × 904935646704394

SGD 15.44

24 Pieces Per Package

1 Pack(s) 14 Day(s) 1008 × 1004935646704400

Loading...

  1. 1

Basic Information

Type Nails Material Stainless Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)