(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

B Screw Nail【415-530 Pieces Per Package】

B Screw Nail

Screw nails used for fixing fire resistant board, lath board, drywall board, etc.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-388
HP-389
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 11.18

530 Pieces Per Package

1 Pack(s) 14 Day(s) 2516 × 254935646703885

SGD 11.18

415 Pieces Per Package

1 Pack(s) 14 Day(s) 3216 × 324935646703892

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment UniChrome Plating
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)