(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tornado Point Flat Modified Truss【50-500 Pieces Per Package】

Tornado Point Flat Modified Truss

Threaded stem that does not generate cutting chip powder because it does not cut the material. Steel plate screw made of steel and surface is treated with bright chromate plating.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
540-457
547-081
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code

SGD 51.38

500 Pieces Per Package

1 Pack(s) 14 Day(s) 4526778404575

SGD 11.12

50 Pieces Per Package

1 Pack(s) 14 Day(s) 4526778470815

Loading...

  1. 1

Basic Information

Type Screws for steel plates Length 12 Material Steel
Surface Treatment UniChrome Plating Mounting Hole Shape Cross Recessed Sales Unit Box / Package
Size 4 × 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)