(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plastic Joint GAP-72

Plastic Joint GAP-72

Click this image to zoom it.

Move the mouse over the image to zoom

A plastic joint used to fix the GAP-71 at 90‑degree increments.
[Features]
· Use together with the GAP-71.
· Fix the GAP-72 to the pipe to lock the GAP-71 in position in 90‑degree increments.
[Applications]
· Install onto column pipes on walls or other surfaces to fix and rotate the arm part perpendicularly to the wall surface when in use.
· Stows away parallel to the wall surface when not in use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GAP-72-IV

 
Part Number
GAP-72-IV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 3.00

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material Soft rubber (MRB synthetic rubber) Intermediate Joint Type Through Operating Environment Standard
Color Ivory

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)