(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pin Header / JS-7 Jumper, 1.27 mm Pitch (for Square Pin)

Pin Header / JS-7 Jumper, 1.27 mm Pitch (for Square Pin)

Resin parts
[Materials]Nylon 66
[Color]Black
[Heat distortion temperature]1.82 MPa: 75℃
[Combustibility]94 V-2 (Material)
Contact
[Materials]Phosphor bronze
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]1000 MΩ MIN
[Insulation resistance]30 mΩ MAX
[Withstand voltage]650 V AC RMS at sea Level

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JS-71030
JS-71055
JS-72055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHeight
(mm)
Number of ports

SGD 6.14

1 Piece(s) 4 Day(s) or more 1031

SGD 0.29

50 Piece(s) 18 Day(s) or more 105.51

SGD 1.32

50 Piece(s) 18 Day(s) or more 105.52

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)