(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nylon Pin Header / PSS-21 Pin (Square Pin), 2.00 mm Pitch, Straight (1 Row)

Nylon Pin Header / PSS-21 Pin (Square Pin), 2.00 mm Pitch, Straight (1 Row)

Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PSS-210153-02
PSS-210153-03
PSS-210153-04
PSS-210153-05
PSS-210153-06
PSS-210153-07
PSS-210153-08
PSS-210153-09
PSS-210153-10
PSS-210153-11
PSS-210153-12
PSS-210153-13
PSS-210153-14
PSS-210153-15
PSS-210153-16
PSS-210153-17
PSS-210153-18
PSS-210153-19
PSS-210153-20
PSS-210153-21
PSS-210153-22
PSS-210153-23
PSS-210153-24
PSS-210153-25
PSS-210153-26
PSS-210153-27
PSS-210153-28
PSS-210153-29
PSS-210153-30
PSS-210153-31
PSS-210153-32
PSS-210153-33
PSS-210153-34
PSS-210153-35
PSS-210153-36
PSS-210153-37
PSS-210153-38
PSS-210153-39
PSS-210153-40
PSS-210154-02
PSS-210154-03
PSS-210154-04
PSS-210154-05
PSS-210154-06
PSS-210154-07
PSS-210154-08
PSS-210154-09
PSS-210154-10
PSS-210154-11
PSS-210154-12
PSS-210154-13
PSS-210154-14
PSS-210154-15
PSS-210154-16
PSS-210154-17
PSS-210154-18
PSS-210154-19
PSS-210154-20
PSS-210154-21
PSS-210154-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Detailed type

SGD 0.24

50 Piece(s) 18 Day(s) or more 1021.5Stacking fixed type

SGD 0.25

50 Piece(s) 18 Day(s) or more 1031.5Stacking fixed type

SGD 0.26

50 Piece(s) 18 Day(s) or more 1041.5Stacking fixed type

SGD 0.27

50 Piece(s) 18 Day(s) or more 1051.5Stacking fixed type

SGD 0.29

50 Piece(s) 18 Day(s) or more 1061.5Stacking fixed type

SGD 0.30

50 Piece(s) 18 Day(s) or more 1071.5Stacking fixed type

SGD 0.30

50 Piece(s) 18 Day(s) or more 1081.5Stacking fixed type

SGD 0.33

50 Piece(s) 18 Day(s) or more 1091.5Stacking fixed type

SGD 0.35

50 Piece(s) 18 Day(s) or more 10101.5Stacking fixed type

SGD 0.37

50 Piece(s) 18 Day(s) or more 10111.5Stacking fixed type

SGD 0.37

50 Piece(s) 18 Day(s) or more 10121.5Stacking fixed type

SGD 0.40

50 Piece(s) 18 Day(s) or more 10131.5Stacking fixed type

SGD 0.42

50 Piece(s) 18 Day(s) or more 10141.5Stacking fixed type

SGD 0.42

50 Piece(s) 18 Day(s) or more 10151.5Stacking fixed type

SGD 0.45

50 Piece(s) 18 Day(s) or more 10161.5Stacking fixed type

SGD 0.47

50 Piece(s) 18 Day(s) or more 10171.5Stacking fixed type

SGD 0.49

50 Piece(s) 18 Day(s) or more 10181.5Stacking fixed type

SGD 0.52

50 Piece(s) 18 Day(s) or more 10191.5Stacking fixed type

SGD 0.52

50 Piece(s) 18 Day(s) or more 10201.5Stacking fixed type

SGD 0.66

50 Piece(s) 18 Day(s) or more 10211.5Stacking fixed type

SGD 0.68

50 Piece(s) 18 Day(s) or more 10221.5Stacking fixed type

SGD 0.68

50 Piece(s) 18 Day(s) or more 10231.5Stacking fixed type

SGD 0.70

50 Piece(s) 18 Day(s) or more 10241.5Stacking fixed type

SGD 0.73

50 Piece(s) 18 Day(s) or more 10251.5Stacking fixed type

SGD 0.73

50 Piece(s) 18 Day(s) or more 10261.5Stacking fixed type

SGD 0.75

50 Piece(s) 18 Day(s) or more 10271.5Stacking fixed type

SGD 0.77

50 Piece(s) 18 Day(s) or more 10281.5Stacking fixed type

SGD 0.80

50 Piece(s) 18 Day(s) or more 10291.5Stacking fixed type

SGD 0.80

50 Piece(s) 18 Day(s) or more 10301.5Stacking fixed type

SGD 0.82

50 Piece(s) 18 Day(s) or more 10311.5Stacking fixed type

SGD 0.84

50 Piece(s) 18 Day(s) or more 10321.5Stacking fixed type

SGD 0.87

50 Piece(s) 18 Day(s) or more 10331.5Stacking fixed type

SGD 0.87

50 Piece(s) 18 Day(s) or more 10341.5Stacking fixed type

SGD 0.89

50 Piece(s) 18 Day(s) or more 10351.5Stacking fixed type

SGD 0.91

50 Piece(s) 18 Day(s) or more 10361.5Stacking fixed type

SGD 0.94

50 Piece(s) 18 Day(s) or more 10371.5Stacking fixed type

SGD 0.94

50 Piece(s) 18 Day(s) or more 10381.5Stacking fixed type

SGD 0.96

50 Piece(s) 18 Day(s) or more 10391.5Stacking fixed type

SGD 0.87

50 Piece(s) 18 Day(s) or more 10401.5Stacking fixed type

SGD 0.24

50 Piece(s) 18 Day(s) or more 1021.5Circuit switching type

SGD 0.32

50 Piece(s) 18 Day(s) or more 1031.5Circuit switching type

SGD 0.25

50 Piece(s) 18 Day(s) or more 1041.5Circuit switching type

SGD 0.27

50 Piece(s) 18 Day(s) or more 1051.5Circuit switching type

SGD 0.29

50 Piece(s) 18 Day(s) or more 1061.5Circuit switching type

SGD 0.29

50 Piece(s) 18 Day(s) or more 1071.5Circuit switching type

SGD 0.45

50 Piece(s) 18 Day(s) or more 1081.5Circuit switching type

SGD 0.33

50 Piece(s) 18 Day(s) or more 1091.5Circuit switching type

SGD 0.33

50 Piece(s) 18 Day(s) or more 10101.5Circuit switching type

SGD 0.35

50 Piece(s) 18 Day(s) or more 10111.5Circuit switching type

SGD 0.37

50 Piece(s) 18 Day(s) or more 10121.5Circuit switching type

SGD 0.37

50 Piece(s) 18 Day(s) or more 10131.5Circuit switching type

SGD 0.40

50 Piece(s) 18 Day(s) or more 10141.5Circuit switching type

SGD 0.42

50 Piece(s) 18 Day(s) or more 10151.5Circuit switching type

SGD 0.42

50 Piece(s) 18 Day(s) or more 10161.5Circuit switching type

SGD 0.45

50 Piece(s) 18 Day(s) or more 10171.5Circuit switching type

SGD 0.47

50 Piece(s) 18 Day(s) or more 10181.5Circuit switching type

SGD 0.47

50 Piece(s) 18 Day(s) or more 10191.5Circuit switching type

SGD 0.49

50 Piece(s) 18 Day(s) or more 10201.5Circuit switching type

SGD 0.63

50 Piece(s) 18 Day(s) or more 10211.5Circuit switching type

SGD 0.63

50 Piece(s) 18 Day(s) or more 10221.5Circuit switching type

Loading...

Basic Information

Pin arrangement 1 Fitting direction Straight Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)