(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nylon Pin Header / FSM-41 Socket (Square Pin), 2.54 mm Pitch, SMT (1 Row)

Nylon Pin Header / FSM-41 Socket (Square Pin), 2.54 mm Pitch, SMT (1 Row)

Resin parts
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Phosphor bronze / brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSM-41052-02
FSM-41052-03
FSM-41052-04
FSM-41052-05
FSM-41052-06
FSM-41052-07
FSM-41052-08
FSM-41052-09
FSM-41052-10
FSM-41052-11
FSM-41052-12
FSM-41052-13
FSM-41052-14
FSM-41052-15
FSM-41052-16
FSM-41052-17
FSM-41052-18
FSM-41052-19
FSM-41052-20
FSM-41075-02
FSM-41075-03
FSM-41075-04
FSM-41075-05
FSM-41075-06
FSM-41075-07
FSM-41075-08
FSM-41075-09
FSM-41075-10
FSM-41075-11
FSM-41075-12
FSM-41075-13
FSM-41075-14
FSM-41075-15
FSM-41075-16
FSM-41075-17
FSM-41075-18
FSM-41075-19
FSM-41075-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of pins Height
(mm)

SGD 0.50

50 Piece(s) 18 Day(s) or more 1025.25

SGD 1.36

50 Piece(s) 18 Day(s) or more 1035.25

SGD 1.39

50 Piece(s) 18 Day(s) or more 1045.25

SGD 1.43

50 Piece(s) 18 Day(s) or more 1055.25

SGD 0.68

50 Piece(s) 18 Day(s) or more 1065.25

SGD 1.47

50 Piece(s) 18 Day(s) or more 1075.25

SGD 1.52

50 Piece(s) 18 Day(s) or more 1085.25

SGD 1.54

50 Piece(s) 18 Day(s) or more 1095.25

SGD 1.49

50 Piece(s) 18 Day(s) or more 10105.25

SGD 1.54

50 Piece(s) 18 Day(s) or more 10115.25

SGD 1.58

50 Piece(s) 18 Day(s) or more 10125.25

SGD 1.62

50 Piece(s) 18 Day(s) or more 10135.25

SGD 1.67

50 Piece(s) 18 Day(s) or more 10145.25

SGD 5.52

50 Piece(s) 18 Day(s) or more 10155.25

SGD 5.52

50 Piece(s) 18 Day(s) or more 10165.25

SGD 5.54

50 Piece(s) 18 Day(s) or more 10175.25

SGD 5.60

50 Piece(s) 18 Day(s) or more 10185.25

SGD 5.62

50 Piece(s) 18 Day(s) or more 10195.25

SGD 5.66

50 Piece(s) 18 Day(s) or more 10205.25

SGD 1.30

50 Piece(s) 18 Day(s) or more 1027.4

SGD 1.34

50 Piece(s) 18 Day(s) or more 1037.4

SGD 1.36

50 Piece(s) 18 Day(s) or more 1047.4

SGD 1.41

50 Piece(s) 18 Day(s) or more 1057.4

SGD 1.41

50 Piece(s) 18 Day(s) or more 1067.4

SGD 1.45

50 Piece(s) 18 Day(s) or more 1077.4

SGD 1.47

50 Piece(s) 18 Day(s) or more 1087.4

SGD 1.54

50 Piece(s) 18 Day(s) or more 1097.4

SGD 1.49

50 Piece(s) 18 Day(s) or more 10107.4

SGD 1.54

50 Piece(s) 18 Day(s) or more 10117.4

SGD 1.58

50 Piece(s) 18 Day(s) or more 10127.4

SGD 1.62

50 Piece(s) 18 Day(s) or more 10137.4

SGD 1.67

50 Piece(s) 18 Day(s) or more 10147.4

SGD 5.52

50 Piece(s) 18 Day(s) or more 10157.4

SGD 5.52

50 Piece(s) 18 Day(s) or more 10167.4

SGD 5.54

50 Piece(s) 18 Day(s) or more 10177.4

SGD 5.58

50 Piece(s) 18 Day(s) or more 10187.4

SGD 5.60

50 Piece(s) 18 Day(s) or more 10197.4

SGD 5.64

50 Piece(s) 18 Day(s) or more 10207.4

Loading...

  1. 1

Basic Information

Pin arrangement 1 Pin dimensions on connection side(mm) □0.64 Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)