(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LCP Product, Pin Header FRM-20 Socket (Round Pin), 2.00 mm Pitch, SMT Straight (1 Row / 2 Rows)

LCP Product, Pin Header FRM-20 Socket (Round Pin), 2.00 mm Pitch, SMT Straight (1 Row / 2 Rows)

Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FRM-21058-03
FRM-21058-04
FRM-21058-05
FRM-21058-06
FRM-21058-07
FRM-21058-08
FRM-21058-09
FRM-21058-10
FRM-21058-11
FRM-21058-12
FRM-21058-13
FRM-21058-14
FRM-21058-15
FRM-21058-16
FRM-21058-17
FRM-21058-18
FRM-21058-19
FRM-21058-20
FRM-22058-02
FRM-22058-03
FRM-22058-04
FRM-22058-05
FRM-22058-06
FRM-22058-07
FRM-22058-08
FRM-22058-09
FRM-22058-10
FRM-22058-11
FRM-22058-12
FRM-22058-13
FRM-22058-14
FRM-22058-15
FRM-22058-16
FRM-22058-17
FRM-22058-18
FRM-22058-19
FRM-22058-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPin arrangement Number of pins

SGD 6.80

50 Piece(s) 21 Day(s) or more 1013

SGD 6.96

50 Piece(s) 21 Day(s) or more 1014

SGD 7.44

50 Piece(s) 18 Day(s) or more 1015

SGD 7.99

50 Piece(s) 21 Day(s) or more 1016

SGD 8.51

50 Piece(s) 21 Day(s) or more 1017

SGD 8.83

50 Piece(s) 18 Day(s) or more 1018

SGD 9.33

50 Piece(s) 21 Day(s) or more 1019

SGD 9.85

50 Piece(s) 21 Day(s) or more 10110

SGD 8.09

50 Piece(s) 21 Day(s) or more 10111

SGD 8.79

50 Piece(s) 18 Day(s) or more 10112

SGD 9.52

50 Piece(s) 21 Day(s) or more 10113

SGD 10.22

50 Piece(s) 18 Day(s) or more 10114

SGD 10.95

50 Piece(s) 18 Day(s) or more 10115

SGD 11.65

50 Piece(s) 18 Day(s) or more 10116

SGD 12.35

50 Piece(s) 18 Day(s) or more 10117

SGD 13.08

50 Piece(s) 18 Day(s) or more 10118

SGD 13.78

50 Piece(s) 21 Day(s) or more 10119

SGD 14.49

50 Piece(s) 18 Day(s) or more 10120

SGD 7.70

50 Piece(s) 21 Day(s) or more 1024

SGD 8.17

50 Piece(s) 21 Day(s) or more 1026

SGD 9.25

50 Piece(s) 18 Day(s) or more 1028

SGD 9.85

50 Piece(s) 18 Day(s) or more 10210

SGD 10.80

50 Piece(s) 18 Day(s) or more 10212

SGD 10.17

50 Piece(s) 21 Day(s) or more 10214

SGD 11.63

50 Piece(s) 18 Day(s) or more 10216

SGD 13.10

50 Piece(s) 21 Day(s) or more 10218

SGD 14.53

50 Piece(s) 18 Day(s) or more 10220

SGD 15.96

50 Piece(s) 18 Day(s) or more 10222

SGD 17.39

50 Piece(s) 21 Day(s) or more 10224

SGD 18.87

50 Piece(s) 21 Day(s) or more 10226

SGD 20.30

50 Piece(s) 21 Day(s) or more 10228

SGD 21.75

50 Piece(s) 21 Day(s) or more 10230

SGD 23.18

50 Piece(s) 18 Day(s) or more 10232

SGD 24.61

50 Piece(s) 18 Day(s) or more 10234

SGD 26.04

50 Piece(s) 18 Day(s) or more 10236

SGD 27.50

50 Piece(s) 18 Day(s) or more 10238

SGD 28.93

50 Piece(s) 18 Day(s) or more 10240

Loading...

  1. 1

Basic Information

Fitting direction Straight Height(mm) 5.8 Pin dimensions on connection side(mm) ø0.47
Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)