(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Knurled Knob (Slotted / Stepped / Narrow Body) NB-F/F-N/FC/FC-N

Brass Knurled Knob (Slotted / Stepped / Narrow Body) NB-F/F-N/FC/FC-N

◎ Knurled Knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing)
◎ Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa...75°C
[UL Standard] UL94V-2 (Materials)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NB-312FF

 
Part Number
NB-312FF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 1.27

50 Piece(s) 21 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L(mm) 12 Pitch(mm) 0.5
Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Nickel Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Knob outer diameter D(ø) 6 Knob thickness H(mm) 15
Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Please check the type/dimensions/specifications of the part NB-312FF in the Brass Knurled Knob (Slotted / Stepped / Narrow Body) NB-F/F-N/FC/FC-N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)