(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Superior heat resistance: fluoropolymer tubing (PFA) metric size, TLM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in the manufacture of solar cells, liquid crystals, hard disk drives, and in the healthcare and food industries.
Fluoropolymer Tubing (PFA) Metric Size, TLM Series product images
Size | Metric Size | ||||||
---|---|---|---|---|---|---|---|
Nominal | TLM0201 | TLM0302 | TLM0425 | TLM0403 | TLM0604 | TLM0806 | TLM1075 |
Tube Size | ø2 (diameter: 2 mm) × ø1 (diameter: 1 mm) | ø3 (diameter: 3 mm) × ø2 (diameter: 2 mm) | ø4 (diameter: 4 mm) × ø2.5 (diameter: 2.5 mm) | ø4 (diameter: 4 mm) × ø3 (diameter: 3 mm) | ø6 (diameter: 6 mm) × ø4 (diameter: 4 mm) | ø8 (diameter: 8 mm) × ø6 (diameter: 6 mm) | ø10 (diameter: 10 mm) × ø7.5 (diameter: 7.5 mm) |
Outer Diameter (mm) | 2 | 3 | 4 | 4 | 6 | 8 | 10 |
Inner Diameter (mm) | 1 | 2 | 2.5 | 3 | 4 | 6 | 7.5 |
Size | Metric Size | |||||
---|---|---|---|---|---|---|
Nominal | TLM1008 | TLM1209 | TLM1210 | TLM1613 | TLM1916 | TLM2522 |
Tube Size | ø10 (diameter: 10 mm) × ø8 (diameter: 8 mm) | ø12 (diameter: 12 mm) × ø9 (diameter: 9 mm) | ø12 (diameter: 12 mm) × ø10 (diameter: 10 mm) | ø16 (diameter: 16 mm) × ø13 (diameter: 13 mm) | ø19 (diameter: 19 mm) × ø16 (diameter: 16 mm) | ø25 (diameter: 25 mm) × ø22 (diameter: 22 mm) |
Outer diameter (mm) | 10 | 12 | 12 | 16 | 19 | 25 |
Inner diameter (mm) | 8 | 9 | 10 | 13 | 16 | 22 |
Winding Length | Color | Symbol | TLM0201 | TLM0302 | TLM0425 | TLM0403 | TLM0604 | TLM0806 | TLM1075 | |
---|---|---|---|---|---|---|---|---|---|---|
Roll | 10 m | Translucent | N | - | - | - | - | - | - | ● |
20 m | Translucent | N | ● | ● | ● | ● | ● | ● | ● | |
Red (Translucent) | R | ● | ● | ● | ● | ● | ● | ● | ||
Blue (Translucent) | BU | ● | ● | ● | ● | ● | ● | ● | ||
Black (Opaque) | B | ● | ● | ● | ● | ● | ● | ● | ||
50 m | Translucent | N | ● | ● | ● | ● | ● | ● | ● | |
100 m | Translucent | N | ● | ● | ● | ● | ● | ● | ● | |
Straight Pipe | 2 m | Translucent | N | ● | ● | ● | ● | ● | ● | ● |
Winding Length | Color | Symbol | TLM1008 | TLM1209 | TLM1210 | TLM1613 | TLM1916 | TLM2522 | |
---|---|---|---|---|---|---|---|---|---|
Roll | 10 m | Translucent | N | ● | ● | ● | ● | ● | - |
20 m | Translucent | N | ● | ● | ● | ● | ● | ● | |
Red (Translucent) | R | ● | ● | ● | ● | ● | ● | ||
Blue (Translucent) | BU | ● | ● | ● | ● | ● | ● | ||
Black (Opaque) | B | ● | ● | ● | ● | ● | ● | ||
50 m | Translucent | N | ● | ● | ● | ● | ● | ● | |
100 m | Translucent | N | ● | ● | ● | ● | ● | - | |
Straight Pipe | 2 m | Translucent | N | ● | ● | ● | ● | ● | ● |
Working FluidsNote 1, Note 2, Note 3 and Applicable FittingsNote 1, Note 2, Note 3 | Fitting: Fluoropolymer fittings LQ Series | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Fluids: air, water, inert gas; fittings: Single-action fittings KQ2, KQG2, KQB2; clean single-action fittings KP, KP□; Insert fittings KF, KFG2; miniature fittings M, MS (hose nipple type) | ||||||||||||||
Maximum Operating Pressure (MPa) | Please refer to the maximum operating pressure curve. | |||||||||||||
Minimum Bending Radius mm Note 4 | Recommended Radius | 10 | 20 | 20 | 35 | 35 | 60 | 95 | 100 | 100 | 130 | 160 | 220 | 400 |
Tube Close Bend Radius | 7 | 15 | 15 | 20 | 20 | 40 | 60 | 65 | 65 | 110 | 130 | 160 | 290 | |
Maximum Operating Temperature | 260°C | |||||||||||||
Material | PFA (tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) |
Note 1: Please be aware that different fittings are appropriate for different fluids.
Note 2: When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 3: Do not use this product without the tubing affixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. Deterioration of materials due to extended use or exposure to high temperatures can lead to the development of leaks and other defects. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected.
Note 4: The minimum bending radius is measured as shown in the figure below.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformation ratio of the tubing outer diameter at bending reaches 5%.
Maximum operating pressure curve
Group | Model | Maximum Operating Pressure (MPa) | |||
---|---|---|---|---|---|
20°C | 100°C | 200°C | 260°C | ||
A | TLM0201 | 2.3 | 1.1 | 0.55 | 0.3 |
B | TLM0425 | 1.7 | 0.9 | 0.45 | 0.23 |
C | TLM0302 | 1.5 | 0.7 | 0.35 | 0.2 |
TLM0604 | |||||
D | TLM0403 | 1 | 0.5 | 0.25 | 0.15 |
TLM0806 | |||||
TLM1075 | |||||
TLM1209 | |||||
E | TLM1008 | 0.7 | 0.35 | 0.17 | 0.11 |
TLM1613 | |||||
F | TLM1210 | 0.6 | 0.3 | 0.15 | 0.1 |
TLM1916 | |||||
G | TLM2522 | 0.4 | 0.2 | 0.1 | 0.05 |
Example model number
Note: Tubing length will vary for each size. Please refer to the "series table."
Part Number |
---|
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Number of Cables (Core) | Minimum Bending Radius (mm) | Maximum operating pressure (MPa) | Operating temperature (°C) | Length (m) |
---|
Loading...
Type | Straight | Cutting Service Usage | No | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical | Operating Environment | Standard / Heat resistant / Chemical Resistance | Material, Fluororesin | PFA ( tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) |
How can we improve?
How can we improve?