(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Pressure Gauge For General Purpose With Limit Indicator G36/GA36 Series that has a brass Bourdon tube.
[Features]
· Fluid: air.
· Indication precision: ±3% F.S. (full span).
Part Number
Configured Part Number is shown.
G36-10-01: product images
Model | G36 | GA36 | |
---|---|---|---|
Shape | Back side thread | Vertical side thread | |
Connection threadNote 1) | R1/8 (Option M: With M5 female thread) | R 1/8 | |
FluidNote 2) Note 4) | Air | ||
Indication precisionNote 5) | ±3% F.S. (full span) | ||
Material | Case (Surface treatment) | Rolled steel (Electrodeposition coating black) | Stainless steel (Black melamine painted) |
Note 3)Clear cover | Polycarbonate (Part number: G36-00-00-4) | Polycarbonate (Part number: G36-00-00-3) | |
Stud (Surface treatment) | Die-cast aluminum (Black disulfide molybdenum coating) | Brass | |
Bourdon tube | Brass | ||
Weight (kg) | 0.04 | 0.05 |
Note 1) When mounting the pressure gauge to products, take care not to over-tighten. This will cause damage. Use pipe tape for sealing.
Note 2) Water cannot be used as an operating fluid as the stub is made from die-cast aluminum and may corrode.
Note 3) Clear cover: G36-00-00-4 is not compatible with G36-00-00-3.
Note 4) Take care to avoid freezing. This may result in a malfunction.
Note 5) The guaranteed temperature range is 23°C ±5°C.
Model number example
- | Symbol | Content | (1) | ||
---|---|---|---|---|---|
Shape | |||||
G36 | GA36 | ||||
Back side thread | Vertical side thread | ||||
(2) | Max. display pressure | 2 | 0.2 MPa | ● | ● |
4 | 0.4 MPa | ● | ● | ||
7 | 0.7 MPa | ● | ● | ||
10 | 1.0 MPa | ● | ● | ||
15 | 1.5 MPa | ● | ● | ||
P2Note 1) | 0.2 MPa / 30 psi | ○Note 2) | ○Note 2) | ||
P4Note 1) | 0.4 MPa / 60 psi | ○Note 2) | ○Note 2) | ||
P7Note 1) | 0.7 MPa / 100 psi | ○Note 2) | ○Note 2) | ||
P10Note 1) | 1.0 MPa / 150 psi | ○Note 2) | ○Note 2) | ||
P15Note 1) | 1.5 MPa / 220 psi | ○Note 2) | - | ||
(3) | Connection thread | 01 | R 1/8 | ● | ● |
(4) | Option | No Mark | - | ● | ● |
MNote 3) | With M5 (female thread) | ● | - | ||
(5) | Special specificationNote 4) | No Mark | - | ● | ● |
X2 | Stud parts nickel plated | - | ● | ||
X4 | Oil-free (wetted parts degrease washing) | ● | ● | ||
X30 | Both MPa and psi | ○Note 2) | ○Note 2) |
Note 1) This symbol must be used with special specification X30.
Note 2) Models marked with ○ are for overseas use only according to Japan's New Measurement Law (models for use in Japan use SI units).
Note 3) To use the pressure gauge with M5 (female thread), attach the joint when piping the tube.
Note 4) SUS specification is not available for wetted parts.
(Unit: mm)
G36-□□-01 (M) dimensional drawing
(Unit: mm)
GA36-□□-01 dimensional drawing
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Shape | Maximum Indicated Pressure | Option | Special Configurations | Unit Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 23.33 SGD 11.90 | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.2 | 37.5 | Back side thread | 0.2 MPa | None | None | MPa | ||
SGD 29.75 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 37.5 | Back side thread | 0.2 MPa | None | Oil-free (wetted parts degrease washing) | MPa | ||
SGD 24.97 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 37.5 | Back side thread | 0.2 MPa | With M5 (female thread) | None | MPa | ||
SGD 23.33 | 1 Piece(s) | 52 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 37.5 | Back side thread | 0.4 MPa | None | None | MPa | ||
SGD 24.97 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 37.5 | Back side thread | 0.4 MPa | With M5 (female thread) | None | MPa | ||
SGD 23.33 SGD 11.90 | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.7 | 37.5 | Back side thread | 0.7 MPa | None | None | MPa | ||
SGD 24.97 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 37.5 | Back side thread | 0.7 MPa | With M5 (female thread) | None | MPa | ||
SGD 23.33 | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 1 | 37.5 | Back side thread | 1.0 MPa | None | None | MPa | ||
SGD 29.75 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 37.5 | Back side thread | 1.0 MPa | None | Oil-free (wetted parts degrease washing) | MPa | ||
SGD 24.97 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 37.5 | Back side thread | 1.0 MPa | With M5 (female thread) | None | MPa | ||
SGD 29.52 | 1 Piece(s) | 31 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 37.5 | Back side thread | 1.5 MPa | None | None | MPa | ||
SGD 26.25 | 1 Piece(s) | 31 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 37.5 | Back side thread | 0.4 MPa / 60 psi | None | Both MPa and psi | MPa/psi | ||
SGD 26.25 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 37.5 | Back side thread | 0.7 MPa / 100 psi | None | Both MPa and psi | MPa/psi | ||
SGD 26.25 SGD 15.75 | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 1 | 37.5 | Back side thread | 1.0 MPa / 150 psi | None | Both MPa and psi | MPa/psi | ||
SGD 32.43 | 1 Piece(s) | 46 Day(s) | - | - | - | Back side thread | 1.5 MPa / 220 psi | None | Both MPa and psi | MPa/psi | ||
SGD 29.52 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 37.5 | Vertical side thread | 0.2 MPa | None | None | MPa | ||
SGD 29.52 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 37.5 | Vertical side thread | 0.4 MPa | None | None | MPa | ||
SGD 29.52 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 37.5 | Vertical side thread | 0.7 MPa | None | None | MPa | ||
SGD 36.98 | 1 Piece(s) | 46 Day(s) | - | - | - | Vertical side thread | 0.7 MPa | None | Nickel plating | MPa | ||
SGD 29.52 SGD 15.06 | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 1 | 37.5 | Vertical side thread | 1.0 MPa | None | None | MPa | ||
SGD 36.98 | 1 Piece(s) | 46 Day(s) | - | - | - | Vertical side thread | 1.0 MPa | None | Nickel plating | MPa | ||
SGD 35.70 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 37.5 | Vertical side thread | 1.5 MPa | None | None | MPa | ||
SGD 32.43 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 37.5 | Vertical side thread | 0.4 MPa / 60 psi | None | Both MPa and psi | MPa/psi | ||
SGD 32.43 | 1 Piece(s) | 46 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 37.5 | Vertical side thread | 1.0 MPa / 150 psi | None | Both MPa and psi | MPa/psi |
Loading...
Connection screw | R 1/8 | Size | 37.5 | Transparent cover material | Polycarbonate |
---|
How can we improve?
How can we improve?