(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Union Elbow LQ2E Inch Size Fluoropolymer Fittings Hyper Fittings

Union Elbow LQ2E Inch Size Fluoropolymer Fittings Hyper Fittings

Quadruple seal construction fluoropolymer fitting, union elbow.
[Features]
· Material: New PFA.
· Maximum operating pressure (at 20°C): 1.0 MPa.
· Operating temperature: 0 to 200°C.
· The reducer method allows tubing size changes without replacing the body.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Union Elbow LQ2E Inch Size Specifications

Union Elbow Dimensional Drawing

Union Elbow Dimensional Drawing

(E): Reference dimension for the inserted tubing from the end surface of the nut

Union Elbow Dimensional Drawing for Size 2

Union Elbow Dimensional Drawing for Size 2

Union Elbow Dimensional Drawing for Size 5

Union Elbow Dimensional Drawing for Size 5

ModelApplicable Tubing Outer DiameterBCEHLMN
LQ2E2A□□1/4 "ø46191834.519.9-
LQ2E2B□□3/16 "
LQ2E2C□□1/8 "
LQ2E5B□□1/2 "ø714323658.54026

Unit: mm

Withstand Pressure and Heat Resistance Performance

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Applicable Fluids

ChemicalCompatibility
Acetic acid100%
Acetone100%○ Note)
Ammonium fluoride40%
Ammonium hydroxide30%
Butyl acetate100%
Methylene chloride100%
Hydrochloric acid38%
Hydrofluoric acid50%
Hydrogen peroxide60%
Methanol100%
Methyl ethyl Ketone-
Nitric acid70%
Phosphoric acid86%
Caustic potash85%
Sulfuric acid100%
Toluene-○ Note)
Xylene-
Sodium hydroxide100%
1.1.1-Trichloroethane100%
Phosphorus pentachloride-
Isobutyl alcohol-○ Note)
Isopropyl alcohol-○ Note)
Ozone-
Ethyl acetate-○ Note)
Pure water-
Nitrogen-
Ultrapure water-
Tmah-

○: Can be used
The material and fluid compatibility check list provides reference values as a guide only.
Note) Static electricity may be generated. Implement suitable countermeasures.

  • *Fluid temperature indicates compatibility below 200°C.
  • * The material and fluid compatibility check list provides reference values as a guide only, therefore we do not guarantee the application to our product.
  • * The data above is based on the information presented by the material manufacturers.
  • * The manufacturer is not responsible for the accuracy of the data and any damage incurred from the data.

Precautions for piping

1. Use special tools to connect tubing.

Special Tool Outline Drawing

Special Tool Outline Drawing

2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.

Body sizeTorque (N·m)
21.5 to 2.0
511.0 to 13.0

*See the manufacturer's catalog for other precautions and important notes before use.

Part Number
LQ2E2A
LQ2E2A2B
LQ2E2A2C
LQ2E2B
LQ2E2B2A
LQ2E2B2C
LQ2E2C
LQ2E2C2A
LQ2E2C2B
LQ2E3A
LQ2E3A3B
LQ2E3B
LQ2E3B3A
LQ2E4A
LQ2E4A4B
LQ2E4B
LQ2E4B4A
LQ2E5A
LQ2E5A5B
LQ2E5B
LQ2E5B5A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Pipe-to-Pipe Equal Dia. Connection Type Pipe-to-Pipe Unequal Dia. Connection Type Applicable Tube O.D. (inch) D (D1) Applicable Tube O.D. (inch) D2 Size of Body

SGD 49.82

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-1/4-2

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow1/4-2

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow1/41/82

SGD 62.65

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows---2

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow-1/42

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow-1/82

SGD 62.65

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-1/8-2

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow1/81/42

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow1/8-2

SGD 83.07

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-3/8-3

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow3/81/43

SGD 97.42

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-1/4-3

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow1/43/83

SGD 104.07

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-1/2-4

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow1/23/84

SGD 120.05

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-3/8-4

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow3/81/24

SGD 173.72

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-3/4-5

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow3/41/25

SGD 196.12

1 Piece(s) Quote Pipe⇔Pipe, same diameters connectionUnion Elbows-1/2-5

-

1 Piece(s) Quote Pipe⇔Pipe, different diameters connection-[Reducing Union Elbow] Reducing Union Elbow1/23/45

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)