(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Union Elbow LQ3E Inch Size Fluoropolymer Fittings Hyper Fittings

Union Elbow LQ3E Inch Size Fluoropolymer Fittings Hyper Fittings

Fluoropolymer fittings from SMC Corporation.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
[Applications]
· For joining tubes during piping assembly.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Union Elbow: LQ3E Inch Size Outline Drawing and Dimensions

Union Elbow: LQ3E Inch Size: Related Image

Union Elbow: LQ3E Outline Drawing

Union Elbow: LQ3E Inch Size: Related Image

Union Elbow: LQ3E Outline Drawings (for sizes 7, 8)

ModelApplicable Tubing Outer DiameterBCEE'HLL'M
LQ3E1A1/8 "3.54.81091128.527.514
LQ3E2A1/4 "4617161634.533.520
LQ3E3A3/8 "5922.519.52147.544.525
LQ3E4A1/2 "61024.522.52452.550.529
LQ3E5A3/4 "71426.524326461.537
LQ3E6A1 "818302641787449
LQ3E7A1 1/4 "92235355092.592.564
LQ3E8A1 1/2 "1128.539-60100.5-77
  • (E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
  • (E'), L': Nut material PVDF dimensions.

Fluoropolymer Fittings Hyper Fittings / Flare-Type LQ3 Series Common Specifications

Construction

Union Elbow: LQ3E Inch Size: Related Image

LQ3 Series Construction

Specifications

MaterialNew PFA
Maximum operating pressure (at 20°C)1.0 MPa
Proof pressureRefer to the withstand pressure and heat resistance performance data.
Operating TemperatureNut material PVDF0 to 150°C
Nut material PFA0 to 200°C

Withstand Pressure and Heat Resistance Performance

Union Elbow: LQ3E Inch Size: Related Image

Withstand Pressure and Heat Resistance Performance Data

Precautions

  • Use special tools to connect tubing.
  • Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.
Body sizeTorque (N·m)
10.7 to 0.9
21.6 to 1.8
33.2 to 3.5
45.0 to 5.3
510.0 to 10.5
622.5 to 23.0
723.0 to 26.5
Part Number
LQ3E1A
LQ3E1A-1
LQ3E1A-2
LQ3E1A-3
LQ3E2A
LQ3E2A-1
LQ3E2A-2
LQ3E2A-3
LQ3E3A
LQ3E3A-1
LQ3E3A-2
LQ3E3A-3
LQ3E4A
LQ3E4A-1
LQ3E4A-2
LQ3E4A-3
LQ3E5A
LQ3E5A-1
LQ3E5A-2
LQ3E5A-3
LQ3E6A
LQ3E6A-1
LQ3E6A-2
LQ3E6A-3
LQ3E7A
LQ3E7A-1
LQ3E7A-2
LQ3E7A-3
LQ3E8A
LQ3E8A-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Maximum Operating Temperature
(°C)
Packing Nut Material Size of Body

SGD 31.97

1 Piece(s) Quote 1/8200Clean Packaging Class M3.5 EquivalentPFA1

-

1 Piece(s) Quote 1/8200Standard Packaging Class M5.5 EquivalentPFA1

-

1 Piece(s) Quote 1/8150Clean Packaging Class M3.5 EquivalentPVDF1

SGD 25.32

1 Piece(s) Quote 1/8150Standard Packaging Class M5.5 EquivalentPVDF1

SGD 34.30

1 Piece(s) Quote 1/4200Clean Packaging Class M3.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4200Standard Packaging Class M5.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4150Clean Packaging Class M3.5 EquivalentPVDF2

SGD 26.60

1 Piece(s) Quote 1/4150Standard Packaging Class M5.5 EquivalentPVDF2

SGD 49.23

1 Piece(s) 31 Day(s) 3/8200Clean Packaging Class M3.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8200Standard Packaging Class M5.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8150Clean Packaging Class M3.5 EquivalentPVDF3

SGD 36.40

1 Piece(s) Quote 3/8150Standard Packaging Class M5.5 EquivalentPVDF3

SGD 58.57

1 Piece(s) 31 Day(s) 1/2200Clean Packaging Class M3.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2200Standard Packaging Class M5.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2150Clean Packaging Class M3.5 EquivalentPVDF4

SGD 43.63

1 Piece(s) Quote 1/2150Standard Packaging Class M5.5 EquivalentPVDF4

SGD 100.10

1 Piece(s) 31 Day(s) 3/4200Clean Packaging Class M3.5 EquivalentPFA5

-

1 Piece(s) Quote 3/4200Standard Packaging Class M5.5 EquivalentPFA5

-

1 Piece(s) Quote 3/4150Clean Packaging Class M3.5 EquivalentPVDF5

SGD 72.22

1 Piece(s) Quote 3/4150Standard Packaging Class M5.5 EquivalentPVDF5

SGD 166.13

1 Piece(s) 31 Day(s) 1200Clean Packaging Class M3.5 EquivalentPFA6

-

1 Piece(s) Quote 1200Standard Packaging Class M5.5 EquivalentPFA6

-

1 Piece(s) Quote 1150Clean Packaging Class M3.5 EquivalentPVDF6

SGD 126.47

1 Piece(s) Quote 1150Standard Packaging Class M5.5 EquivalentPVDF6

SGD 345.68

1 Piece(s) Quote -200Clean Packaging Class M3.5 EquivalentPFA7

-

1 Piece(s) Quote -200Standard Packaging Class M5.5 EquivalentPFA7

-

1 Piece(s) Quote -150Clean Packaging Class M3.5 EquivalentPVDF7

-

1 Piece(s) Quote -150Standard Packaging Class M5.5 EquivalentPVDF7

-

1 Piece(s) Quote -200Clean Packaging Class M3.5 EquivalentPFA8

-

1 Piece(s) Quote -200Standard Packaging Class M5.5 EquivalentPFA8

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Pipe, same diameters connection Type Fitting Body Material PFA
Pipe-to-Pipe Equal Dia. Connection Type Union Elbows

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)