(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tubing Extension Union Elbow LQ1E-T Inch Size Fluoropolymer Fittings / Hyper Fittings

Tubing Extension Union Elbow LQ1E-T Inch Size Fluoropolymer Fittings / Hyper Fittings

A fluoropolymer union elbow fitting with excellent anti-liquid leakage performance.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening. The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation. The tube support allows it to withstand use with lateral loads.
· Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Tubing Extension Union Elbow Inch Size Features

Tubing Extension Union Elbow LQ1E-T Inch Size: Related images

Outline dimensional drawing

Tubing Extension Union Elbow LQ1E-T Inch Size: Related images

Outline dimensional drawing for sizes 2 to 5

Tubing Extension Union Elbow LQ1E-T Inch Size: Related images

Outline dimensional drawing for size 6

ModelA sideB sideBCEHL1L2L3M
Applicable tube outer diameterTube size (D)
LQ1E2A-T1/4 "1/4 "× 5/32 "4615142825.51516.5
LQ1E3A-T3/8 "3/8 "× 1/4 "59201736.633.62023
LQ1E4A-T1/2 "1/2 "× 3/8 "69242143402528
*LQ1E5A-T3/4 "3/4 "× 5/8 "--292645.555.53539
LQ1E6A-T1 "1 "× 7/8 "81839.53669.5724649

Note: Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).

Part Number
LQ1E2A-T
LQ1E2A-T-1
LQ1E3A-T
LQ1E3A-T-1
LQ1E4A-T
LQ1E4A-T-1
LQ1E5A-T
LQ1E5A-T-1
LQ1E6A-T-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Applicable Tube O.D. (inch) D (D1) Packing Size of Body

-

1 Piece(s) Quote PFA1/4Clean Packaging Class M3.5 Equivalent2

-

1 Piece(s) Quote PFA1/4Standard Packaging Class M5.5 Equivalent2

-

1 Piece(s) Quote PFA3/8Clean Packaging Class M3.5 Equivalent3

-

1 Piece(s) Quote PFA3/8Standard Packaging Class M5.5 Equivalent3

SGD 115.03

1 Piece(s) Quote PFA1/2Clean Packaging Class M3.5 Equivalent4

-

1 Piece(s) Quote PFA1/2Standard Packaging Class M5.5 Equivalent4

-

1 Piece(s) Quote PTFE3/4Clean Packaging Class M3.5 Equivalent5

-

1 Piece(s) Quote PTFE3/4Standard Packaging Class M5.5 Equivalent5

-

1 Piece(s) Quote PFA1Standard Packaging Class M5.5 Equivalent6

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Tube, out Type Fitting Body Pipe/Tube-protruded Connection Type Tube Extension Union Elbow
Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)