(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluoropolymer Pipe Fitting, LQ1 Series, Space Saving Union Elbow Reducing, Metric Size

Fluoropolymer Pipe Fitting, LQ1 Series, Space Saving Union Elbow Reducing, Metric Size

The LQ1E-SS-R is a reducing-type space-saving fluoropolymer elbow fitting from SMC.
[Features]
· Unique quadruple-sealing construction (PAT.) provides excellent sealing performance.
· High leakage-prevention reliability.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Space Saving Union Elbow, Reducing Type, LQ1E-SS-R Metric Size Features

  • The trapezoidal thread allows for the application of high levels of torque.
  • Strong resistance to tube bending and deformation.
  • The tube support allows it to withstand use with lateral loads.
  • Easy nut fastening.
  • Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
  • The trapezoidal thread prevents the angled insertion of nuts.

Space Saving Union Elbow, Reducing Type, LQ1E-SS-R Metric Size Dimensions

 

(Units: mm)

 

Space Saving Union Elbow, Reducing Type, LQ1E-SS-R Metric Size: Related images

Space Saving Union Elbow, Reducing Type, LQ1E-SS-R Metric Size dimensional drawing

ModelA sideB sideBCEH1H2L1L2M1M2
Applicable tube outer diameterApplicable body size
*LQ1E21-SS-R9ø63--15141723.535.816.523
LQ1E32-SS-R8ø835920171736.641.12323
*LQ1E41-SS-R8ø125--24212639.6492839
  • Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).
Part Number
LQ1E21-SS-R9
LQ1E32-SS-R8
LQ1E41-SS-R8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Applicable Tube Outer Dia. (mm) D (D1) Size of Body Size of Body (B side)

-

1 Piece(s) Quote PTFE623

-

1 Piece(s) Quote PFA833

-

1 Piece(s) Quote PTFE1245

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Pipe, different diameters connection Type Fitting Body Pipe-to-Pipe Unequal Dia. Connection Type Reducing Union Elbow
Maximum Operating Temperature(°C) 200 Packing Clean Packaging Class M3.5 Equivalent

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)