(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 6 Strut Profile, Lightweight Type, R30 SPL (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
L6-SPLR3030N-3M
L6-SPLR3030N-[30-2999/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength (Standard)
(mm)

SGD 114.30

1 Piece(s) 9 Day(s) 103000

-

1 Piece(s) 6 Day(s) or more 10-

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Series IMAO (item) Line 6 Extrusion Type Shape R
Surface Treatment Clear Anodize Angle(°) 90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)