Window Lock with Alarm with Internally Mounted Vibration Sensor

Window Lock with Alarm with Internally Mounted Vibration Sensor

Firm protection with the combination of robust auxiliary lock and alarm buzzer.

Part Number

Configured Part Number is shown.

BS-911

Part Number
BS-911
Part NumberVolume DiscountDays to ShipSpecial Notes JAN Code
6 Day(s) or more Battery Included (Uses LR44×3)4954438802704

Loading...

  1. 1

Basic Information

Size(mm) 74.5×67×40 Material ABS Resin / Steel

Please check the type/dimensions/specifications of the part BS-911 in the Window Lock with Alarm with Internally Mounted Vibration Sensor series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)